Added to Your Shopping Cart
The DPF140 Series of flow meters are micro controller based indicators with transmission and pulse outputs, with Rugged NEMA 4X, Non-Volatile Memory.
Added to Your Shopping Cart
1 and 2 channel options with K type thermocouple inputs for measuring -200°C to 1,372°C, ±0.3°C accuracy and 0.1 resolution. Easy to read 4.5" LCD display.
Added to Your Shopping Cart
The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Added to Your Shopping Cart
The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.
Added to Your Shopping Cart
The OMEGA™ MDSSi8 is a 1/8 DIN size (96 x 48 mm) Digital Panel Meter in a rugged benchtop metal enclosure featuring the big iSeries color-changing display.
Added to Your Shopping Cart
The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features. Large Segmented Display Indicates ph or mV and Temperature.
Added to Your Shopping Cart
The DP3001 is a low-cost, true-differential 4-1/2 digit panel meter for applications that require high resolution and high accuracy DC measurement
Added to Your Shopping Cart
The HHAQ-107 VOC meter is ideal for making general measurements of mixed gas volatile organic compound (VOC) levels as part of an indoor air quality (IAQ) maintenance program.
Added to Your Shopping Cart
The FL-3000 and FL-3100 flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves.
Added to Your Shopping Cart
The Large Displays can take a variety of signal inputs from transducer or process transmitters with multiple control output options and serial or Ethernet connectivity
Added to Your Shopping Cart
The OMEGA's precision variable-area flow meters for air, water, and gases feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water
Added to Your Shopping Cart
The OMEGA's precision variable-area flow meters for air, water, and gases have up to ±2% of full scale accuracy. (Models ending in "07" or "45" have ±5% FS accuracy).
Added to Your Shopping Cart
High Speed Load/Strain Meters and Process/Voltmeters, Dual Differential Inputs Available
Added to Your Shopping Cart
The 150 mm High/Low Alarm Flow Meter with Optical Sensor Switch is a noninvasive means for detection of a HI or LOW flow and is ideal for signaling an alarm or cutoff valve.
Added to Your Shopping Cart
The FLMG flow meters feature rugged construction and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, idea for most compressed air applications.
Added to Your Shopping Cart
iLD-UTP Universal Large Display High Accuracy Temperature and Process Controllers offer either a 2.25" or 4" four-digit programmable color display with full PID Autotune
Added to Your Shopping Cart
The OMEGA™ iSeries are universal temperature, RTD, process, strain with PID control. It is offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Added to Your Shopping Cart
The FLMW and FLMH flowmeters can be installed in the fluid line without flow straighteners. The spring-and-piston type assembly protects them against changes in viscosity.
Added to Your Shopping Cart
Flow Meters for air and water applications. Accuracy: ±3% of full scale Repeatability: ±1% Wetted Parts:316 SS, borosilicate glass, EPR O-Rings Max. Temperature: 200°F
Added to Your Shopping Cart
The FL1GP-8GP Series are used to blend two or three gases in homogeneous infinitely variable concentrations directly at the end use point.